No image available
No image available
Your request is being processed.
Rosemount-4051SFC Orifice Plate Flow Meter

Rosemount™ 4051SFC Compact Orifice Flow Meter

Product Description

The Rosemount 4051SFC Compact Orifice Flow Meter is built with either a compact orifice plate or a patented 4-hole conditioning plate. This flow meter provides measurements for closed loop control, general purpose monitoring and custody transfer applications and is available in line sizes up to 12 in. (300 mm). With an industry-leading 20 year warranty and 20 year stability, the Rosemount 4051SFC Compact Orifice Flow Meter is built to withstand tough processes and harsh environments. Bluetooth® connectivity lets you simplify configuration and maintenance while increasing personnel safety by helping to avoid hazardous locations. The built-in advanced diagnostics give you more insights and help keep you informed before operations are impacted.

Specifications

Accuracy
0.025% span accuracy
Warranty
20 year limited warranty
Rangedown
Up to 800:1 (28:1 flow turndown)
Line Size
0.5 to 12 in. (15 to 300 mm)
Communication Protocol
4-20 mA HART® protocol
Measurement Range
Up to 1000 inH2O (2,48 bar) differential
Up to 10000 psig (689,47 bar) gage
Up to 10000 psia (689,47 bar) absolute
Diagnostics
Process Intelligence, Dedicated Plugged Impulse Line & Loop Integrity Diagnostic, Expanded Process Alerts, Basic Diagnostics
Process Wetted Material
316L Stainless Steel
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location (See full specifications for complete list of certifications.)

Features

  • Compact orifice plate available in 0.5 - 12 in. (15 - 300 mm) line sizes for application flexibility
  • Flowmeters come fully configured, leak-tested and ready to install right out of the box for fast installation
  • Flowmeter technology eliminates unnecessary pipe penetrations for an integrated, trouble-free solution
  • Primary element includes optional self-centering mechanism to simplify installation
  • Bluetooth® connectivity to simplify configuration & maintenance & increase personnel safety
  • Graphical, backlit display is larger, easier to read & available in seven languages
  • All-welded hermetic stainless steel SuperModule platform resists overpressure and line pressure effects
  • Industry-leading 20 year limited warranty & 20 year stability
  • Faster response times, less than 50ms
  • 800:1 rangedown reduces the number of unique models you need to stock
  • Complete diagnostic coverage from process to control room
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations

Documents & Drawings