No image available
No image available
Your request is being processed.
Fisher-P-3710

Fisher™ 3710 Pneumatic Positioner

Product Description

Fisher 3710 pneumatic positioners are designed for use with either diaphragm or piston rotary actuators. These positioners provide a valve ball or disk position for a specific input signal. The 3710 provides a valve position in response to a pneumatic input signal and provides a valve position in response to a DC current input signal. It can also be configured as single- or double-acting for rotary actuators.

Specifications

Area Classification
ATEX Group II Category 2 Gas and Dust, CUTR for Groups II/III Category 2 Equipment
Certifications
ATEX, CUTR, PED
Communication Protocol
3-15 or 6-30 psi, 0.2 -1.0 or 0.4 -2.0 bar Pneumatic Signal
Diagnostics
No
Input Signal
Pneumatic
Max Outlet Pressure
150 psi
Mounting Type
Actuator Mounted
Operating Temperature
Standard Temperature, High Temperature
Position Control
Modulating
Safety Certification
NIL
Supply Media
Air, Natural Gas
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • 3710 positioners use field-proven spool valve technology for a simple design that gives accurate, fast-responding operation with high cycle life.
  • Case, components, and gasket materials withstand harsh environments.
  • With EPDM O-rings and input module diaphragm, 3710 positioners can be used in low temperature applications.
  • 3710 positioners with fluorocarbon or EPDM O-rings and an input module diaphragm can be used in applications with special material requirements, as in the food and beverage industry, pharmaceuticals, and tobacco processing.
  • Changes in supply pressure and ambient temperature have minimal effect on positioner operation.
  • To support diagnostic testing of valve/actuator/positioner packages, connectors, piping, and other hardware can be installed between the 3710 positioner and the actuator.
  • Standard, low-profile indicator or optional beacon-style indicator mount easily to the positioner cover.

Documents & Drawings