Branson-P-USM-015

Ultrasonic Sound Level Meter

Product Description

The Branson ultrasonic sound level meter provides a relative evaluation of the sound pressure in an ultrasonic cleaning tank, which can vary due to various factors. The sound pressure level is measured simply by placing the tip of the sensor in the cleaning solution. It can be used to control the quality of cleaning and for laboratory experiments.

Specifications

Model
USM-015 Rev.2
Measurement frequency
10kHz-2MHz
Power supply
Battery (AA batteries x 4)
Power consumption
1.2W
Body external dimensions
95 (W) x46 (D) x158 (H) mm (Dimensions excluding protrusions such as connectors and switches)
Weight
Body: 410g (including batteries)
Sensor (SUS316)
260g
Measurement type
Absolute value (probe detection voltage: relative value - Absolute sound pressure value cannot be measured because the probe detection voltage is measured)

Features

  • Easy Display: The sound pressure in the ultrasonic cleaning tank is displayed digitally in an easy-to-read format. A bar graph is also displayed.
  • Auto Measure: The display automatically switches between mV and V according to the measured value.
  • Battery Operation: Battery-operated, so no need to connect to an AC power supply (approx. 8 hours continuous use). It is very portable.
  • Battery Alarm: An alarm lamp alerts you when the battery power is low.
  • Measurable Frequency: Frequency measurement from 10 kHz to 2 MHz.
  • Output Adjustment: The output data range can be adjusted for easy viewing in all ultrasonic operating environments.
  • External Output Terminal: Can be used with a voltage logger to record and manage measurement data.

Documents & Drawings