AVENTICS-R412010059

AVENTICS™ Coupling plug with external thread R412010059

Product Description

CP1-S-NW2,7-M5-EX

Specifications

Port D
NW 5
Port G
M5
Compressed air connection type
Coupling plug
Nominal width NW
2.7 mm
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
90 °C
Min. medium temperature
-10 °C
Max. medium temperature
90 °C
Medium
Compressed air
Delivery unit
10 piece
Weight per piece
0.02 kg
Housing material
Brass

Features

  • Qn = 3200 l/min