AVENTICS-5630180100

AVENTICS™ 4/2-directional valve, Series 563 018 5630180100

Product Description

VR04-4/2DM-LEV

Specifications

Activation
Mechanical
Nominal flow Qn
300 l/min
Switching principle
4/2
Compressed air connection output
G 1/8
Working pressure min.
0 bar
Working pressure max
10 bar
Actuating control
Single Solenoid
Actuating element
Hand lever, with detent
Sealing principle
Soft Seal
Type
Poppet valve
Plate connection
Pipe connection
Lock type
not lockable
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Max. particle size
50 µm
Compressed air connection type
Internal thread
Compressed air connection input
G 1/8
Compressed air connection, exhaust
G 1/8
Weight
0.24 kg
Housing material
Die cast zinc

Features

  • Robust and lightweight
  • Extremely reliable
  • Suitable for extreme temperatures

Documents & Drawings