No image available
No image available
Your request is being processed.
AVENTICS-P-EV12

AVENTICS EV12 High Flow Proportional Control Valve

Product Description

The AVENTICS EV12 high flow proportional pressure control valve with its compact design hides its large flow capacity. It can be used as a stand-alone solution (high flow valve), as a battery for block assembly with consistently controlled pressure, or integrated into a maintenance unit.

Products

Search
1-10 of 14 results for Products
:
AVENTICS™ E/P pressure regulator, Series EV12 R414011384
Scale size
AS3
Air Supply
left
Input Signal
0 ... 10 V
Output Signal
0 ... 10 V
availability
Scale size
Air Supply
Input Signal
Output Signal
availability
AS3
left
0 ... 10 V
0 ... 10 V
AVENTICS™ E/P pressure regulator, Series EV12 R414011385
Scale size
AS3
Air Supply
left
Input Signal
4 ... 20 mA
Output Signal
4 ... 20 mA
availability
Scale size
Air Supply
Input Signal
Output Signal
availability
AS3
left
4 ... 20 mA
4 ... 20 mA
AVENTICS™ E/P pressure regulator, Series EV12 R414011386
Scale size
AS3
Air Supply
right
Input Signal
0 ... 10 V
Output Signal
0 ... 10 V
availability
Scale size
Air Supply
Input Signal
Output Signal
availability
AS3
right
0 ... 10 V
0 ... 10 V
AVENTICS™ E/P pressure regulator, Series EV12 R414011387
Scale size
AS3
Air Supply
right
Input Signal
4 ... 20 mA
Output Signal
4 ... 20 mA
availability
Scale size
Air Supply
Input Signal
Output Signal
availability
AS3
right
4 ... 20 mA
4 ... 20 mA
AVENTICS™ E/P pressure regulator, Series EV12 R414011390
Scale size
AS3
Air Supply
through
Input Signal
0 ... 10 V
Output Signal
0 ... 10 V
availability
Scale size
Air Supply
Input Signal
Output Signal
availability
AS3
through
0 ... 10 V
0 ... 10 V
AVENTICS™ E/P pressure regulator, Series EV12 R414011391
Scale size
AS3
Air Supply
through
Input Signal
0 ... 20 mA
Output Signal
4 ... 20 mA
availability
Scale size
Air Supply
Input Signal
Output Signal
availability
AS3
through
0 ... 20 mA
4 ... 20 mA
AVENTICS™ E/P pressure regulator, Series EV12 R414011396
Scale size
AS3
Air Supply
left
Input Signal
0 ... 10 V
Output Signal
0 ... 10 V
availability
Scale size
Air Supply
Input Signal
Output Signal
availability
AS3
left
0 ... 10 V
0 ... 10 V
AVENTICS™ E/P pressure regulator, Series EV12 R414011397
Scale size
AS3
Air Supply
left
Input Signal
4 ... 20 mA
Output Signal
4 ... 20 mA
availability
Scale size
Air Supply
Input Signal
Output Signal
availability
AS3
left
4 ... 20 mA
4 ... 20 mA
AVENTICS™ E/P pressure regulator, Series EV12 R414011398
Scale size
AS3
Air Supply
right
Input Signal
0 ... 10 V
Output Signal
0 ... 10 V
availability
Scale size
Air Supply
Input Signal
Output Signal
availability
AS3
right
0 ... 10 V
0 ... 10 V
AVENTICS™ E/P pressure regulator, Series EV12 R414011399
Scale size
AS3
Air Supply
right
Input Signal
4 ... 20 mA
Output Signal
0 ... 20 mA
availability
Scale size
Air Supply
Input Signal
Output Signal
availability
AS3
right
4 ... 20 mA
0 ... 20 mA

Features

  • Compact design with high flow, no pressure loss in case of a load
  • Versatile application as stand-alone solution, in maintenance units, or assembled into blocks
  • Different pressure profiles possible
  • Different electrical connections available
  • Set point specification on the device or PLC

Parts & Accessories

Search
1-4 of 4 results for Parts & Accessories
:
AVENTICS™ Round plug connector, Series CON-RD R419800109
Number of Poles 2

Cable Exit 1
angled
Certifications
Electrical Connection
M12x1
availability
Number of Poles 2
Cable Exit 1
Certifications
Electrical Connection
availability

angled
M12x1
AVENTICS™ Round plug connector, Series CON-RD R419800110
Number of Poles 2

Cable Exit 1
angled
Certifications
Electrical Connection
M12x1
availability
Number of Poles 2
Cable Exit 1
Certifications
Electrical Connection
availability

angled
M12x1
AVENTICS™ Round plug connector, Series CON-RD R419800546
Number of Poles 2

Cable Exit 1
angled
Certifications
Electrical Connection
M12x1
availability
Number of Poles 2
Cable Exit 1
Certifications
Electrical Connection
availability

angled
M12x1
QuickShip

Documents & Drawings