Asco-VCEFCMX8340G00124047AC120/60,110/50D

ASCO™ VCEFCMX8340G00124047AC120/60,110/50D

Specifications

Coil Class
FB
Frequency
50/60 Hz
Function
4 way - 4/2
Pipe/Port Size
1/4"
Pressure Port/Fitting
NPT
Voltage
110 AC, 120 AC
Wattage
17.1 W

Documents & Drawings