Asco-P-L123

ASCO™ Series L123 General purpose solenoid valves

Product Description

As of September 30 2025, the Series L123 General purpose solenoid valves is no longer available for sale, replaced by the ASCO 256 2-Way Compact Solenoid Valves.

Relevant documentation is still available below.

Specifications

Body Material
PPS (Polyphenilsulfure) fiberglass reinforced
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
1/8 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
10 bar
Fluid temperature
0°C +130°C
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
FPM

Features

  • Direct acting solenoid valve.
  • Suitable to shut off liquid and gaseous fluids
  • Suitable for low pressure steam and applications in sterilising autoclaves.

Documents & Drawings