AMS-A0120LF

Model A0120LF: Low frequency, top connection, 2-pin (Mil-C-5015) accelerometer for slow speed machinery

Product Description

Low frequency, top connection, 2-pin (Mil-C-5015) accelerometer Frequency : +- 5%: 30-120,000 cpm +-10%: 18-240,000 cpm +-3dB: 12-360,000 cpm Range : 1.5 kHz Mounted Resonant Frequency: 840kcpm Sensitivity (+-5%): 500 mV/g Measurement Range: +-10g Temp Range: -65 to +250 degrees F Weight: 7.4 oz/210g Dimensions (dia x ht): 1 3/16 x 2 3/16 Stud size: 1/4 -28 captive screw.

Specifications

Sensitivity (±5%)
501 mV/g (51.0 mV/m/s²)
Measurement Range
±10 g (±98 m/s²)
Frequency Range (±3 dB)
0.20 to 6,000 Hz (12 to 360,000 cpm)
Transverse Sensitivity
≤7%
Excitation Voltage/Current
19 to 28 VDC / 2.0 to 20 mA
Weight
200 grams (7.0 oz)
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
2,500g pk (24,525 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings