No image available
No image available
Your request is being processed.
Asco-8215C083AC120/60,110/50D

ASCO™ 8215C083AC120/60,110/50D

Product Description

The ASCO 215 Series is an aluminum body, lightweight solenoid valve for high flow, low-pressure air or gas service. The pilot operated construction works from zero pressure differential with resilient soft seating for tight shut off. Optional long-life design eliminates metal-to-metal contact to extend life up to 20 million cycles. The 215 Series is ideal for vacuum service and heating equipment applications.

Specifications

Body Material
Aluminum
Flow (Cv) / Flow (Kv)
58.00 / 50.17
Function
2 way - 2/2 Normally Open
Pipe/Port Type & Size
NPT 2
Valve Actuation
Solenoid - Direct Acting
Order Code
625
Kit Number
304692
Coil Class
FT
Coil Number
099257-001-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 125 °F
Orifice Size
2-3/32 in
Voltage & Frequency
120, 110 Volts AC with 50, 60 Hz
Watt Rating
15.4 W
Item Status
Active
Lead Length
18 inch
Carton Note
2 X 2-3/32 2NO ALUM 15.4/F AC
Holding Current (VA)
27
Seating Elastomer
NBR
Mounting Direction
Solenoid Between Horizontal And Vertical-Upright

Features

  • Watertight & corrosive-resistant Type 4X coil enclosure for all constructions
  • Coils now certified for explosion-proof/hazardous location
  • Fully certified by UL, CSA, and FM as a safety shut-off valve
  • Proof of closure switch & visual indication meets agency/code requirements for an electrical interlock of valve closed position
  • Optional constructions for oxygen and vacuum services
  • Optional flange option for versatile mounting and valve connections
  • Optional NPT threaded end-connector kit
  • New high-flow option for 1.25", 1.5", & 2" pipe size configurations
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing

Documents & Drawings