H003 - Fluidized Catalytic Cracker

Fluidized Catalytic Cracking

Reduce Fluidized Catalytic Cracking (FCC) complexity to convert low value heavy oils to higher value products.

Detect line plugging and catalyst reversal in real-time

The Fluid Catalytic Cracking (FCC) is a dynamic and complex process, operating in severe conditions where plugging and catalyst reversal are always a risk. With a significant portion of the refinery's heavy petroleum being processed in the FCC unit, a slowdown or shutdown can directly impact the refinery’s profitability. Using Emerson’s solutions for FCC, you’ll have the tight control over your process and real-time measurement accuracy needed to ensure smooth and efficient operation.

Read More...
Click to continue reading Detect line plugging and catalyst reversal in real-time

Emerson Experts Blog

Emerson helps BP Whiting refinery avoid downtime while improving safety and reliability

BP chose Emerson to upgrade the process control system of two fluid catalytic cracking units at its Whiting, Indiana refinery.

Emerson’s New Full-Bore Ball Control Valve Combats Vibration, Cavitation and Noise

Fisher™ V280’s simplified construction allows the addition of noise-attenuating or anti-cavitation trims on the valve inlet or outlet

Industry’s First Transmitter-Style Gas Chromatograph Measures Both Sulfur and Natural Gas Energy...

Emerson’s Rosemount 700XA gas chromatograph reduces costs by as much as 50% and footprint by as much as 40% for natural gas applications
Please enable JavaScript to use this website.