No image available
No image available
Your request is being processed.
Rosemount-1199 Diaphragm Seal System

Rosemount™ 1199 Diaphragm Seal System

Product Description

The Rosemount 1199 Diaphragm Seal System offers protection to transmitters, guarding against hot and cold, corrosive or erosive processes. This seal system features a variety of solutions, including industry-specific seals for difficult processes. This safety certified system does not require mounting hardware and can be used for many pressure measurement applications, providing reliable, remote measurements.

Products

Search
1-23 of 32 results for Products
Wireless Pressure Gauge
1199 Diaphragm Seal System
3051S Coplanar Pressure Transmitter
9195 Wedge Flow Meter
1199 Diaphragm Seal System
2051G In-Line Pressure Transmitter
1199 Diaphragm Seal System
3051S Coplanar Pressure Transmitter
1199 Diaphragm Seal System
3051SAM Scalable ERS Measurement Transmitter
1199 Diaphragm Seal System
3051S In-Line Pressure Transmitter
1199 Diaphragm Seal System
2051 Wireless In-Line Pressure Transmitter
1199 Diaphragm Seal System
3051S MultiVariable Transmitter
1199 Diaphragm Seal System
4088 MultiVariable Transmitter
9195 Wedge Flow Meter
1199 Diaphragm Seal System
2051HT Hygienic Pressure Transmitter
1199 Diaphragm Seal System
3051HT Hygienic Pressure Transmitter
1199 Diaphragm Seal System
2051 In-Line Pressure Transmitter
1199 Diaphragm Seal System
Smart Pressure Gauge
1199 Diaphragm Seal System
2051 Level Transmitter
1199 Diaphragm Seal System
3051S MultiVariable Transmitter
1199 Diaphragm Seal System
2088 Gage and Absolute Pressure Transmitter
1199 Diaphragm Seal System
2051 Wireless Level Transmitter
1199 Diaphragm Seal System
3051S Wireless MultiVariable Transmitter
1199 Diaphragm Seal System
3051SAL Level Transmitter
1199 Diaphragm Seal System
3051 Coplanar Pressure Transmitter
1199 Diaphragm Seal System
3051 Coplanar Pressure Transmitter
1199 Diaphragm Seal System
3051SAL Wireless Level Transmitter
1199 Diaphragm Seal System
3051P In-Line Pressure Transmitter
1199 Diaphragm Seal System

Specifications

Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
Threaded: NPT, DIN, ISO
Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, CorrosionShield PFA coated 316 SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications

Features

  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Eliminates need for mounting hardware to reduce installation costs
  • Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations

Documents & Drawings

Parts & Accessories

Search
1-10 of 25 results for Parts & Accessories
: