Micro Motion-K-FT-TA010T-5700

Micro Motion Ta-Series Coriolis Meter Consisting of TA010T Sensor and 5700 Transmitter

Specifications

Micro Motion TA010T Coriolis Meter, 1/10 Inch (DN2), Tantalum
Mass flow accuracy (Liquid)
±0.10%
Mass flow repeatability (Liquid)
0.05%
Volume flow accuracy (Liquid)
±0.10%
Volume flow repeatability (Liquid)
0.05%
Density accuracy (Liquid)
±1 kg/m³ (±.001 g/cm³)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
Up to 580 psig (40 barg)
Certifications/Approvals
  • CSA
  • IECEx
  • ATEX
  • Micro Motion 5700 Field-Mount Transmitter
    Local display
    • Graphical backlit display
    • Four-button optical controls
    • Flowmeter-status LED
    • Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese languages.
    Power
    • Self-switching AC/DC input, automatically recognizes supply voltage
    • 85 to 2405 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum
    • 18 to 100 VDC, 6 watts typical, 11 watts maximum
    • Complies with Low Voltage Directive 2006/95/EC per IEC 61010-1 Ed. 3.0 2010-06; Overvoltage Category II, Pollution Degree 2
    Universal Service Port
    Universal Service Port design allows for connection and data transfer using standard, readily available equipment.
    Configurable I/O version
    Up to 5 licensable channels with the following possible configurations:
    • 1 to 3 4-20 mA outputs
    • 1 to 3 Pulse outputs
    • 1 to 3 Discrete outputs
    • 1 to 2 Discrete inputs
    • 1 mA input
    • 1 Modbus/RS-485
    Channel A: mA/HART
    Channel B: mA/FO/DO
    Channel C: mA/FO/DO/DI
    Channel D: mA-input/FO/DO/DI
    Channel E: Modbus RS-485
    Communication Protocol
    WirelessHART
    • WirelessHART available with the 775 Smart Wireless THUM adapter.
    FOUNDATION Fieldbus version
    • FOUNDATION Fieldbus channel
    • mA output
    • Pulse output
    PROFIBUS-PA version
    • PROFIBUS-PA channel
    • mA IS output
    • Pulse IS output
    Wi-Fi Display Option:
    Wi-Fi display option enables point-to-point wireless communication in order to configure and characterize the meter, download historical files, and run Smart Meter Verification for troubleshooting purposes. Available for the 5700 Config I/O version only.
    Intrinsically Safe version
    Up to 4 licensable IS channels with the following configurations:
    • Channel A: mA/HART
    • Channel B: mA
    • Channel C: mA/FO
    • Channel D: FO
    • Channel E: Not Used
    SIL Certified Device Available – Uses an internal readback loop to verify the milliamp output
    Ethernet version
  • Dual Ethernet ports supporting EtherNet/IP, Modbus TCP, and PROFINET all in one device
  • Additional channel included configurable to mA output, pulse output, discrete output, or discrete input
  • Pre-installed M12 quick connections available as an option
  • Mounting options
    • Field-mount aluminum and stainless steel housing options
    • Integrally mounted to a Micro Motion ELITE (CMFS), F-series, H-series, R-series, or T-series Coriolis sensor (aluminum only)
    • Remotely mounted to any 4-wire or 9-wire Micro Motion ELITE®, F-series, H-series, R-series, or T-series Coriolis sensor (aluminum and stainless steel versions)
    Application types
    • Smart Meter Verification Professional
    • Discrete batch control
    • Petroleum measurement and API correction option
    • Concentration measurement
    • Advanced Phase Measurement for two phase flow remediation
    • Piecewise Linearization for Gas Applications
    Certificates/Approvals
    Hazardous approvals
    • Class I, Div. 1
    • Class I, Div. 2
    • Zone 1
    • Zone 2
    SIL/SIS Certification
    • 5700 Config I/O and Intrinsically Safe versions are certified for SIL2 single use and SIL3 multiple use safety applications per IEC 61508. Please refer to the Safety Manual in the document manuals and guides section.

    Features

    Micro Motion TA010T Coriolis Meter, 1/10 Inch (DN2), Tantalum
    • Achieve highly accurate mass volume flow and density measurement in applications that require tantalum wetted components
    • Available in seven line sizes
    • Offered solely with the 5700 9-wire transmitter
    • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    Micro Motion 5700 Field-Mount Transmitter
    • Perform fast, flexible installations with a native Ethernet architecture and connections
    • Achieve the best response in the most challenging applications, such as meter proving, filling and dosing and batching
    • Capture short- and long-term insight about process events, fluid quality and measurement stability with a data historian
    • Monitor more process measurements with availability of up to 5 fully configurable I/O channels
    • Check meter health in fewer than 90 seconds with Smart Meter Verification
    • Easily confirm calibration when it’s time to re-zero the meter with zero verification
    • Improve process control with real-time indication of multi-phase flow events
    • Minimize the time and expertise needed to install and operate the flow meter

    Documents & Drawings

    Micro Motion TA010T Coriolis Meter, 1/10 Inch (DN2), Tantalum
    Micro Motion 5700 Field-Mount Transmitter