No image available
No image available
Your request is being processed.
AVENTICS-R412028657

AVENTICS™ Y-Plug connector, series CON-AP R412028657

£54.83
QTY:

Product Description

CON-AP-FS-M12-5-MS-M12-3-MS-M12-2

Specifications

Type
Adapters & contact bridges
Shielding
unshielded
Min. ambient temperature
-25 °C
Max. ambient temperature
90 °C
Max. current
4 A
Protection class
IP67
Operational voltage
60 V DC / 110 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
5-pin
Electrical connection 1, coding
A-coded
Cable exit
straight
Cable exit angle
180°
Electrical connection 2, type
Plug
Electrical connection 2, thread size
M12x1
Electrical connection 2, number of poles
4-pin
Electrical connection 2, coding
A-coded
Cable exit
straight
Cable exit angle
180°
Electrical connection 3, type
Plug
Electrical connection 3, thread size
M12x1
Electrical connection 3, number of poles
5-pin
Electrical connection 3, coding
A-coded
Cable exit
straight
Cable exit angle
180°

Documents & Drawings