AVENTICS-3842523142

AVENTICS™ T-groove nut 3842523142

£3.40
QuickShip QuickShip
QTY:

Product Description

6 M5 VA

Specifications

Type
N6
Scope of delivery
10 piece
Weight
0.003 kg
Housing material
Stainless Steel

Documents & Drawings