AVENTICS-1821336007

AVENTICS™ Mounting plate, Series NL4-MBR-...-W01 1821336007

£10.93
QuickShip QuickShip
QTY:

Product Description

NL4-MBR-X000-W01

Specifications

Min. ambient temperature
-40 °C
Max. ambient temperature
60 °C
Weight
0.1 kg
Housing material
Steel

Documents & Drawings