AVENTICS-0821003005

AVENTICS™ Non-return valve, Series NR01 0821003005

£25.28
QuickShip QuickShip
QTY:

Product Description

NR01-SKR-M5-M5

Specifications

Compressed air connection 1
M5
Compressed air connection type 1
Internal thread
Mounting
thread-in
Compressed air connection type 2
External thread
Type
Poppet valve
Compressed air connection 2
M5
Nominal flow Qn 1 to 2
40 l/min
Working pressure min.
0.2 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Min. medium temperature
-10 °C
Max. medium temperature
70 °C
Medium
Compressed air
Weight
0.006 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 40 l/min ... 7950 l/min

Documents & Drawings