AVENTICS-P-623

AVENTICS™ Sentronic Series 623 Proportional Control Valve

Product Description

The AVENTICS Sentronic Series 623 is a 3-way proportional pressure control valve that accurately adjusts pressure to control air, inert gases (max. 30 bar) and Oxygen (max. 10 bar). The Series 623 is specified and design to work perfectly in Laser- or Flame cutting application. Series 623 offers higher exhaust capacity for high dynamic control. A special feature of the Series 623 is its software supplied for optimum adjustment of proportional control behavior over PC and viewing of setpoint and feedback signals.

ce-mark
rohs

Specifications

Function
3 way - 3/2 Normally Closed
Valve Actuation
Proportional coil
Port Size
3/8" and 1/2"
Body Material
Brass
Inert Parts
Stainless Steel, Brass
Sealing
FPM
Voltage
24 VDC
Media
Air, Inert Gases (max. 30bar), Oxygen (max 10bar)
Port Type
G ISO228/1-G BSPP
Standards / Regulations
CE, UKCA, RoHs

Features

  • Optimized control function specified to Laser- of Flame cutting application
  • Extended exhaust capacity will offer high dynamic pressure control
  • Integrated pressure sensor at inlet port offers extended diagnostics function
  • DaS software allows selection of personalized settings to optimize control performance
  • Integrated EtherCAT or Analog communication capabilities