No image available
No image available
Your request is being processed.
Asco-8316G034DC110/DCD

ASCO™ 8316G034DC110/DCD

Product Description

The ASCO Series 316, also known as 8316, is a line of high-flow, 3-way solenoid valves, which can be used to pilot large actuators and provide quick closing of large control valves. The diaphragm poppet design is suitable for controlling air, inert gas and liquids. Its resilient seating achieves tight shutoff.

Specifications

Coil Class
FT
Function
3 way - 3/2 Normally Closed
Pipe/Port Size
1"
Pressure Port/Fitting
NPT
Voltage
110 DC
Wattage
10.6 W
Flow
From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv
Voltage
100 to 240 AC/DC Voltage Ranging; 12 to 24 DC Voltage Ranging; 125 DC Battery Charging; 110 AC; 12 DC; 120 AC; 120 DC; 24 AC; 24 DC; 24 to 120 AC/DC Voltage Ranging; 250 DC Battery Charging; 240 - 50; 50/60; 60
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
ATEX Zone 0-20; Class I Div 1; Class I Div 2; CSA; IEC Ex Zone 0-20; SIL; Type 1; Type 2; Type 3; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL

Features

  • Low-power version has a molded one-piece solenoid with a highly efficient solenoid cartridge and special low wattage coil. Handles ambient temperatures up to 175° F (80° C). Designed for use in plant control automation to provide PLC compatibilit
  • Zero-minimum differential version features a brass body for general atmospheres and a stainless steel body for corrosive environments
  • Intrinsically-safe version is designed solely for installation in intrinsically safe or NIFW areas with properly approved and sized limiting barriers
  • A full range of globally approved explosion-proof enclosures are available with this series

Documents & Drawings