No image available
No image available
Your request is being processed.
Asco-8215B060AC240/60,220/50D

ASCO™ 8215B060AC240/60,220/50D

Product Description

The ASCO Series 215, is an aluminum body, lightweight gas safety shut off valve for high flow applications.  The pilot operated construction works from zero pressure differential with resilient soft seating for tight shut off. Optional flange allows for double-solenoid & solenoid-motorized valve construction to allow for modularity and ease of mounting. The 215 Series is ideal for vacuum service, oxygen service, heating equipment applications, and long-life applications.

Specifications

Coil Class
FT
Frequency
50/60 Hz
Function
2 way - 2/2 Normally Closed
Pipe/Port Size
1 1/4"
Pressure Port/Fitting
NPT
Voltage
220 AC, 240 AC
Wattage
15.4 W
Max Differential / Max Operating Pressure
125 psi; 8.6 Bar; Vacuum (refer to catalog)
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
Class I Div 1; Class I Div 2; Class II Div 1; Class II Div 2; CSA; FM; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL
Flow
From 3.4 Cv to 130 Cv (2.9 Kv to 110 Kv)

Features

  • Watertight & corrosive-resistant Type 4X coil enclosure for all constructions
  • Coils now certified for explosion-proof/hazardous location
  • Fully certified by UL, CSA, and FM as a safety shut-off valve
  • Proof of closure switch & visual indication meets agency/code requirements for an electrical interlock of valve closed position
  • Optional mounting flange version for versatile mounting and valve connections
  • Optional NPT threaded end-connector kit
  • New high-flow option for 1.25", 1.5", & 2" pipe size configurations
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing
  • Optional constructions for oxygen and vacuum services

Documents & Drawings