Rosemount™ 214C RTD Temperature Sensor and 3144S Temperature Transmitter
Rosemount™ 214C RTD Temperature Sensor and 3144S Temperature Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
For wire-wound element, 0.05 °C (0.020 ) maximum ice-point resistance shift after 1g vibration between 20 and 500 Hz for 150 hours according to IEC 60751:2008
Lead Wires
24 AWG wire, FEP insulated; color coded per IEC 60751
Time Constant / Response
10.8 seconds maximum required to reach 50% sensor response when tested in flowing water according to IEC 60751:2008
Stability
±0.15 °C (0.059 ) maximum ice-point resistance shift following 1,000 hours at maximum specified temperature when measured per methods defined in IEC 60751:2008
Insulation Resistance
1000 MΩ minimum insulation resistance when measured at 500 VDC at room temperature
Calibration Options
IEC 751 Class A or B; Single point calibration; Calibration schedule or customer-specified calibration range, both with Callendar-Van Dusen constants
Rosemount™ 3144S Temperature Transmitter
Input
Dual and single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
4-20 mA/HART® protocol
Housing
Dual-compartment field mount
Display/Interface
Large Graphical Backlit LCD display with Quick Service Buttons, multiple lines and percent range graph
Accuracy
± 0.05 °C reference accuracy
Stability
± 0.25 °C for 20 years (Ultra Performance), or 10 years (Classic Performance)
Diagnostics
Basic diagnostics, Loop Integrity, RTD Measurement Protection, Hot Backup™ capability, Sensor Drift Alert, Thermocouple Degradation, Configurable Process Alerts
SIL2 certified and SIL3 capable to IEC 61508 by an independent 3rd party, hazardous location, marine type, see Quick Start Guide for complete list of certifications
Features
Rosemount™ 214C RTD Temperature Sensor
Single or dual element Pt-100 RTD with thin-film or wire-wound designs meets various application requirements
Thin film sensor engineered to withstand high vibration industrial applications
Wire-wound design for applications requiring high accuracy, dual-elements and/or are subjected to high temperatures
Covers a wide range of temperatures from –321 to 1112°F (–196 to 600°C) for application flexibility
Callendar-Van Dusen constants allow for transmitter-sensor matching and offer the highest level of accuracy
Optional Class A accuracy ensures critical temperature measurement points meet tolerance and accuracy standards
Adaptable design with a variety of enclosure and connection head options meet varying application demands
Includes spring-loaded or compact spring-loaded mounting styles for adaptability
North American approvals meet hazardous location requirements
Rosemount™ 3144S Temperature Transmitter
Industry-leading accuracy and reliability for best performance in critical control and safety applications
20-year long-term stability extends calibration intervals to reduce trips to the field
20-year limited warranty provides assurance and peace of mind that comes with purchasing a Rosemount product
ReadyConnect™ Technology provides plug-and-play sensor configuration to help you save time and eliminate errors
Rosemount X-well Technology measures temperatures up to 650°C (1202°F) without a process penetration for reduced design, installation and maintenance costs
RTD Measurement Protection converts your configuration from a 4-wire to a 3-wire configuration if a wire is broken or damaged, helping to avoid loss of measurement and downtime
Bluetooth® Connectivity helps you work easier, safer, and more efficiently with simplified operator rounds, a consistent application experience across Emerson devices, and by avoiding the need for a hot work permit
Loop Integrity diagnostic continuously monitors the health of the entire electrical loop to detect potential failures before they happen
Hot Backup™ capability and Sensor Drift Alert utilizing dual sensors ensure measurement integrity
Thermocouple Degradation diagnostic monitors thermocouple health to detect degradation before failure
Guided Proof Testing provides an easy, step-by-step process to help ensure you are operating safely and properly
Dual-compartment housing provides superior protection in harsh environments