No image available
No image available
Your request is being processed.
AVENTICS-R412028887

AVENTICS™ Lock coupling, Series CP1 R412028887

Product Description

CP1-S-NW7,8-G014-IN

Specifications

Silicon
contains silicon
Port D
NW 7,8
Port G
G 1/4
Compressed air connection type
Internal thread
Nominal width NW
7.8 mm
Nominal flow Qn
2000 l/min
Min. working pressure
0 bar
Max. working pressure
35 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
100 °C
Min. medium temperature
-20 °C
Max. medium temperature
100 °C
Medium
Compressed air
Delivery unit
1 piece
Weight per piece
0.116 kg
Housing material
Brass
Material release bushing
Brass
Seal material
Acrylonitrile butadiene rubber
Material connector
Brass

Features

  • Qn = 3200 l/min

Documents & Drawings