No image available
No image available
Your request is being processed.
AVENTICS-R412004817

AVENTICS™ Silencers, series SI1 R412004817

Product Description

SINTERB.G1/4 KEG.KUR

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
G 1/4
Compressed air connection type
External thread
Nominal flow Qn
5950 l/min
Delivery unit
10 piece
Weight
0.013 kg
Silencer material
Sintered bronze
Material thread
Brass

Documents & Drawings