AVENTICS-3012010180

AVENTICS™ Nut for cylinder mounting, Series MR3 3012010180

Product Description

M36X3 CYLINDER 102

Specifications

Version
for cylinder mounting
For series
102
Piston diameter
113 mm, 160 mm
Thread size
M36x3
Weight
0.13 kg
Housing material
Steel