Asco-P-12

Numatics 12 Series Miniature Filters, Regulators, and Lubricators

Product Description

The Numatics Series 12 is a line of miniature pneumatic filters, regulators, and lubricators ideal for applications requiring clean air in a limited space. The compact, black-anodized bodies are made of lightweight aluminum with the durability for virtually any application. Their high flow makes them suitable for use in the automotive and tire, chemical, food and beverage, medical equipment, and oil and gas industries. The Numatics Series 12 comes in 1/8-inch or 1/4-inch sizes with NPT, G, or R threads.

Specifications

Pipe / Port Size
1/8 "; 1/4 "
Operating Environment
Indoor; Outdoor

Features

  • Compact design with high flow characteristics
  • Easy-to-assemble
  • Low cost, light weight, low profile
  • OEM modification available
  • Can be installed as modular or individual
  • Variety of bowls & drains
  • Shut-off available, diverter block available
  • Black anodized aluminum heads
  • 1/8 or 1/4 NPT, G, or R threads

Documents & Drawings