No image available
No image available
Your request is being processed.
AMS-P-A021252-EX
Error reading resource http://cae-preview.s1cm.svc.cluster.local:8080/blueprint/servlet/service/fragment/20151/en-CA/params;productId=726410;view=asAssets;parameter=orientation%253Dsquare%252Ctypes%253Dall;catalogId=20051?orientation=square&pgl_widgetSeqeunce=2.0&productId=726410&pgl_widgetName=CoreMedia+Product+Asset+Widget&pageGroup=CatalogEntry&storeId=20151&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&includePictures=TRUE&pgl_widgetDefName=CoreMediaAssetWidget&pgl_widgetSlotId=2&catalogId=20051&includeDownloads=TRUE&pgl_widgetDefId=3074457345618266705&langId=-1017&pgl_widgetId=4099276460825449969: Connect to cae-preview.s1cm.svc.cluster.local:8080 [cae-preview.s1cm.svc.cluster.local/10.2.0.248] failed: Connection refused (Connection refused)

A021252-EX Safety-Rated High Frequency Accelerometer

Product Description

A high-frequency (15 kHz) accelerometer, safety certified for use with the CSI 2125-IS portable analyzer.

Error reading resource http://cae-preview.s1cm.svc.cluster.local:8080/blueprint/servlet/service/fragment/20151/en-CA/params;productId=726410;view=downloadAssetAsJson?pgl_widgetSeqeunce=0.0&productId=726410&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=20151&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=20051&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=4099276460825449972: Connect to cae-preview.s1cm.svc.cluster.local:8080 [cae-preview.s1cm.svc.cluster.local/10.2.0.248] failed: Connection refused (Connection refused)

Specifications

Sensitivity (±5% @ 25°C )
100 mV/g (10.2 mV/m/s²)
Measurement Range
±80 g (±785 m/s²)
Frequency Range (±3 dB)
0.5 to 15,000 Hz (30 to 900,000 cpm)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
18 to 30 VDC / 2 to 10 mA
Weight
112 grams Nominal (3.95 oz)
Operating Temperature
-50 to 120°C (-58 to 248°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings

Error reading resource http://cae-preview.s1cm.svc.cluster.local:8080/blueprint/servlet/service/fragment/20151/en-CA/params;productId=726410;placement=utility-belt;view=default?pgl_widgetSeqeunce=0.0&productId=726410&pgl_widgetName=Product+Jump+Navigation&pageGroup=CatalogEntry&storeId=20151&errorViewName=ProductDisplayErrorView&pageName=CatalogEntryPage&pgl_widgetDefName=ProductJumpNavigation&pgl_widgetSlotId=4&catalogId=20051&pgl_widgetDefId=3074457345618266708&langId=-1017&pgl_widgetId=4099276460825449972: Connect to cae-preview.s1cm.svc.cluster.local:8080 [cae-preview.s1cm.svc.cluster.local/10.2.0.248] failed: Connection refused (Connection refused)