AVENTICS-2992344120

AVENTICS™ Check-choke valve, Series 344 2992344120

Product Description

344/120 ACID PROOF(G 1/4)

Specifications

Port 1
G 1/4
Nominal flow Qn 2 to 1
1040 l/min
Flow conductance C
2.19 l/(s*bar)
Medium
Compressed air, Oil
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
120 °C
Min. medium temperature
-20 °C
Max. medium temperature
120 °C
Weight
0.22 kg
Housing material
Stainless Steel
Seal material
Fluorocaoutchouc

Features

  • Qn = 280 l/min ... 16000 l/min