AVENTICS-1827001287

AVENTICS™ Rear eye, Series MP4-HD 1827001287

Product Description

CM1-MP4-080-FO-AL-ISO15552

Specifications

Version
Suitable for robust mechanical engineering applications, for clevis mounting MP2 and AB3
Standardization
ISO 15552
Piston diameter
80 mm
Material
Aluminum
Screws material
Steel, chrome-plated

Documents & Drawings