AVENTICS-1820415013

AVENTICS™ Bellow suction gripper, BSA series 1820415013

Product Description

BSA-60,0-PUR-G014-EX

Specifications

Min. ambient temperature
-40 °C
Max. ambient temperature
80 °C
Temporary ambient temperature (<30 s) min.
-40 °C
Temporary ambient temperature (<30 s) max.
100 °C
Compressed air connection
G 1/4
external diameter
59 mm
Holding force
61 N
Separation force
100 N
Volume
61 cm³
Max. curving on object Rmin
50 mm
Abrasion value according to DIN 535 16
10-12 mm³
Hardness according to standard
72 ± 5 Shore A
Connection thread type
External thread
low-wear
low-wear
Material connector
Aluminum
Suction unit material
Polyurethane
Delivery unit
1 piece
Weight
0.047 kg

Documents & Drawings