DeltaV SIS Standalone - Integration
Easily integrate DeltaV SIS with any control system.
eraaaaaaa
The integration capabilities of DeltaV SIS allow users of any control system to receive all the benefits of a modern safety system. The different integration options of DeltaV SIS are particularly important during modernization projects. DeltaV SIS can easily replace legacy safety systems without major impact on the existing control system regardless of the vendor.
DeltaV SIS can be deployed as a totally independent safety system and interfaced to any third-party control system. The native redundant Modbus interface allows you to replace a legacy safety system with a modern safety system — no major impact on the control system.
Redundant OPC DA, OPC AE and OPC HDA are also available, providing additional options for integration.