No image available
No image available
Your request is being processed.
scada-P-pmrupturedetection

PipelineManager™ Software for Rupture Detection

Product Description

Emerson’s PipelineManager™ Software for Rupture Detection (formerly RuptureSentinel™) provides a highly reliable layer of defense that enables liquid pipeline controllers to quickly detect ruptures and limit costly financial and environmental impacts. The intelligent software uses multiple methods to detect rupture signals, checking for deviations in flow and pressure measurements to ensure a rupture will be detected whether the pipeline operation is using pressure or flow control, and/or is shut-in or slack. Nuisance alarms are also eliminated by the software to keep pipeline controllers from becoming complacent. Every alarm is meaningful and invites a specific response. Compliant with API RP 1167, our Rupture Detection Application offers full alarm rationalization and documentation that integrates immediately into a control room management plan. Whether used as a standalone solution or integrated with our PipelineManager Software Suite, our Rupture Detection Application is a self-training solution capable of rapidly recognizing the unique characteristics of a pipeline operation, ensuring the software requires minimal time to implement.

Features

  • Ideal for remote operation monitoring, PipelineManager Software for Rupture Detection adapts to changing pipeline conditions and reports these conditions with greater accuracy.
  • Low false alarm rate and no nuisance alarms.
  • Combines deviation analysis with sophisticated statistical evaluation, ensuring rupture signatures can be distinguished from operational state changes.
  • Notifications of ruptures that occur during pump trips, flow starts, and any other operation that disable other detection systems or cause the systems to generate false alarms.
  • Bayesian inference statistical model tests whether observed pressure measurements are normal or abnormal given the prevailing flow conditions.
  • Pattern recognition allows rupture detection even during control operations where there are large changes in flow and pressure.
  • Distinguishes between abnormal conditions to improve sensitivity without sacrificing reliability by self-training and recognizing unique operations.
  • Flexible and scales to meet changing pipeline requirements.
  • Seamlessly integrates with existing pipeline equipment to expedite deployment.
  • Applications include transmission pipelines, gathering pipelines, feeder pipelines, and regulated and unregulated systems.

Documents & Drawings