No image available
No image available
Your request is being processed.
Roxar-P-Roxar-Watercut

Roxar™ Watercut Meter

Product Description

The Roxar Watercut Meter is a full-bore, highly sensitive measurement instrument. Utilising microwave resonance technology, the reliable, drift-free Roxar Watercut Meter is installed all over the world in some of the most challenging onshore and offshore environments. From water cut measurement on the oil outlet of a three phase separator, to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field-proven Roxar Watercut Meter will provide the measurement you need.

Specifications

Meter Size
1" to 4" Standard sizes (configured models)
6" to 24" Non-standard sizes
Materials of Construction
1" to 4" Standard material duplex UNS S31803
6" to 24" Standard material carbon steel ASTM A350
Operating Range
1" to 4": 1 m/s to 15 m/s
6" to 24": 1 m/s to 7 m/s
Installation
Meter body:
Should be installed in a location with well mixed flow
Horizontal or vertical installation can be used
Electronics:
Should be installed typically within two meters of the meter body
Design Temperature
From -49 °F (-45.0 °C) to 302 °F (150.0 °C) depending on configuration
Design Pressure
Standard: 2,901 psig (200 barg)
With HP probes (available with some configurations): 10,008 psig (690 barg)
Ambient Temperature
-4 °F (-20 °C) to 140 °F (60 °C) Non-IS signal
-4 °F (-20 °C) to 118 °F (48 °C) IS signal
Power Supply
21-35 VDC
100-240 VAC
Power consumption: < 24 W, maximum 30 W at start-up
Certifications/Approvals
Hazardous area certification: ATEX, IECEx

Features

  • Real time, water cut measurement without the need for sampling or the separation of the oil and water
  • Robust, drift free, sensitive water cut measurement utilizing microwave resonance technology
  • Full bore measurement, ensuring a true representation of water cut over the full cross section of the flow
  • Highly sensitive measurement, detecting and tracking water content changes as small as 50ppm
  • A versatile measurement instrument, suitable for all water cut applications: upstream, midstream and downstream
  • Enhanced versatility with the TopCut Feature, extending the operating range of the Roxar Watercut Meter from 0-50% water cut to an impressive 0-100% water cut, perfect for applications requiring a broader range
  • The AutoZero feature utilizes a density input from, for example from a densitometer or Coriolis meter, to automatically compensate for changes in the oil density in real time, should variations in the flow properties be expected.
  • Local characterization can be used to enhance performance in applications with very low watercut and with varying oil properties.
  • Stock tank mode enables the percentage of water by volume and the percentage of water by weight to be provided as outputs at standard conditions.
  • Option to include a sample box, which supports sample collection ready for lab analysis, while recording the exact moment the sample is taken within the software
  • Option to include a local display

Documents & Drawings