No image available
No image available
Your request is being processed.
Emerson-P-FB1200

FB1200 Multi-Run Explosion-Proof Flow Computer for Gas and Liquids

Product Description

The FB1200 Flow Computer measures and controls gas and liquids flow for up to two differential pressure or linear meter runs. The rugged housing and multiple I/O, communications, and power options make the FB1200 model an ideal choice for accurate and reliable flow measurement in the harshest conditions. It offers ease of use and is highly configurable with support for multiple flow and fluid property calculations right out of the box. PID control for flow and/or pressure can also be easily configured. To ensure safety, the FB1200 model can also be equipped with an optional Wi-fi solution that allows field personnel to configure the flow computer and retrieve data from outside of the hazardous area. The FB1200 Flow Computer is part of Emerson's next-generation FB Automation Platform for measurement and control that offers DeltaV™ FBxConnect™ Configuration Software, our tool for expediting setup and facilitating commonly performed tasks.

Features

  • API 21.1 compliant measurement on up to two gas or liquid meter runs .
  • Industry leading differential and static pressure measurement including 5-year stability.
  • Superior data logging capacity with the ability to store 1000 alarms, 2000 events (separate legal events) and history.
  • High accuracy temperature measurement including curve matching via the Callendar-Van Dusen equation.
  • Reduced need to re-calibrate resulting in less time spent on site.
  • Low power requirements.
  • Simplified configuration and set-up with new DeltaV FBxConnect Configuration Software. The configuration comparison report allows for easier tracking of changes.
  • Standard firmware supports global metrology calculations (verified by NMi) for orifice, cone, Venturi, nozzle, conditioning orifice, turbine, PD, Auto-Adjust and Coriolis.
  • Global Hazardous Area Approvals - Class I Div 1 & 2, ATEX & IEC Ex d & Ex n.
  • Optional Wi-Fi solution for Emerson's FB Series Flow Computers allows secure, local wireless access from a safe area.
  • Control capability with native PID loops, Boolean logic, and math blocks to simplify setup.
  • Ease of integration with support for Modbus®, ROC, BSAP and DNP3 protocols.

Documents & Drawings