Numatics™ Series SPS Small Power Slides

Product Description

The Numatics Series SPS small power slides are ideal for pneumatic applications with tight spaces. Their bearing´s engineered material is designed for maximum rigidity with low friction for long life. The power slides are suitable for analytical and diagnostic equipment, winemaking, automotive, bottling, and biofuels applications.

Specifications

Operating Environment
Indoor

Features

  • Hardcoat anodized body is PTFE impregnated inside and out for maximum durability
  • Aluminum bronze alloy slide´s payload can be attached to top of slide or tooling plate
  • Fine adjustments can be made to extend and retract stroke through the tooling plate
  • Hall effect sensing is available for both extend and retract strokes