No image available
No image available
Your request is being processed.
Asco-P-KG

Numatics™ Series KG Cylinders

Product Description

As of September 30 2025, the Series KG Cylinders is no longer available for sale.

Spare parts will remain available until September 2027.

Relevant documentation is still available below.

Specifications

Pipe / Port Size
1/4 "; 1/2 "; 3/8 "; 3/4 "
Operating Environment
Corrosive;Hazardous; Indoor; Outdoor; Washdown
Bore
1/2; 2; 1/2; 1/4; 4; 5; 6; 8; 10; 12; 14; 7; 18; 20; 22; 24; 26; 28; 30

Features

  • Excellent wear and corrosion resistance and low coefficient of friction for extended service life
  • Wide range of bore sizes up to 24 inches for application flexibility
  • End caps are accurately machined from precision square steel blocks
  • A recess on the piston-mating surface (at both ends) enables air to work on a larger piston area for effortless breakaway

Documents & Drawings