No image available
No image available
Your request is being processed.
Asco-P-607

Numatics™ Series 607 FlowtronicD Proportional Valves

Product Description

The ASCO Numatics Series 607 FlowtronicD is a line of proportional valves with pressure sensor units and digital control electronics. Valve control loop parameters can be optimized for the application with easy-to-use FlowCom software. The Numatics Series 607 valves are designed for applications with continually varying flow requirements. Typical applications include paint coating, mixing of gases in process control, packaging and food processing, surface finishing and materials coating, burner control systems, and fuel cell technology.

Specifications

Valve Actuation
Proportional
Pipe / Port Size
1/4 "; 1/2 "; 3/8 "
Port Type
G ISO228/1-G BSPP, NPTF
Function
2 way - 2/2 Normally Closed
Flow
From 0.5 Cv to 1.0 Cv, From 1.0 Cv to 2.0 Cv
Operating Environment
Indoor
Media
Air, Inert Gas, Oxygen

Features

  • Quick response times to control volumetric flow rate
  • Direct proportional coil provides high sensitivity
  • Application customization with FlowCom software (included)
  • Easy change of control parameters
  • Controls flow despite external influences such as fluctuating inlet pressure
  • Fast response time: < 200 ms

Documents & Drawings