ind-fb-rmt-flour_mill_obtained_complete_silo_inventory_knowledge_and_improved_delivery_scheduling-H008

Stybel achieves complete silo inventory knowledge using 3D Solids Scanners




RESULTS

  • Improved inventory management
  • Real time view of material build-up
  • Increased production efficiency
  • Improved delivery scheduling

APPLICATION

Volume measurement of grain, flour and solid additives.

CUSTOMER

Stybel, Israel

CHALLENGE

The Stybel group imports wheat and other grains for production of a wide range of milled products. The Stybel group operates five flour mills and two storage facilities throughout Israel, and in 2013 opened the largest flour mill in Israel, with the capacity to supply flour to 20% of the country’s population.

When planning the construction of the new mill, Stybel wanted to ensure efficient material supply and delivery throughout the entire production process. To do this, they required real time visibility to the amount of material in each bin. With solids, this is a measurement challenge for a number of reasons. The surface is uneven and changes as the silo is filled or emptied. It is often a dusty environment which can obstruct the measurement reading for many technologies. And lastly, some of the materials tend to build up and stick on walls which means that they occupy space but may not truly be available for production. All these parameters make it difficult to know how much material is in the bin and how much capacity is available for the addition of more material.

Not having good visibility to material supply can mean unexpected production loss due to lack of material, the risk of overfilling a silo due to inadequate capacity, and inefficiency in scheduling material deliveries.

prod-rmt-solids_measurements-solids_zoom

The 3D Solid Scanners were installed on all the solid material silos in the mill.


SOLUTION

The new facility required inventory tracking abilities on all silos to support production control. After investigating the solids level solutions available on the market, Stybel selected the Rosemount 3D Solids Scanner as the inventory tracking solution for all 90 silos in the mill because the scanners proved to be reliable measurements for the dusty conditions and they could provide the desired data for the plant.

The 3D Solids Scanner allowed Stybel to have complete visibility to their solids materials inventory throughout the plant; from raw material supply, to processing and finished goods. It provided graphical detail of the exact material volume of each vessel as well as the numerical details for volume and level. It also showed them where material was building up on walls without needing to do a manual inspection. The scanners' data was integrated into a SCADA system allowing Stybel to use the information from the 3D Solids Scanners to manage inventory throughout the plant, from ordering raw materials, through tracking inventory in process to planning the shipping schedule.


Stellantriebe
Produkte – moderne Industriesoftware
Asset Performance Management
Produkte – Automatisierungssoftware
Leit- und Sicherheitssysteme
Beleuchtung für Industrie und Gewerbe
Industrie- und Werksautomatisierung
Messinstrumentierung
Produkte – Betriebsmanagementsoftware
Professionelle Werkzeuge
Regler
Beleuchtung für Industrie und Gewerbe
Ventile
Schweißen, Montage und Reinigung

Emerson erkunden

Go Boldly

Die Unternehmenskultur von Emerson führt mit einem einzigartigen Softwareportfolio die Branche an und konzentriert sich dabei auf Integration und Selbstbestimmung: Wir unterstützen unsere Kunden dabei, neuartige Automatisierungstechnologien zu erkunden. 

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Go Boldly
DJ spielt vor einem vollbesetzten Haus mit Lichtstrahlen, die hinter dem Publikum aufstrahlen

Karriere

Denken wir anders. Bei Emerson schließen Sie sich einem talentierten, engagierten Team von motivierten Fachleuten an, die alle eine Leidenschaft für Fortschritt und Exzellenz teilen. Erfahren Sie mehr über Ihre Möglichkeiten bei uns. Gehen wir es an, zusammen.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Karriere
Gut gefüllter Besprechungsraum und Flur

Investoren

NYSE: EMR
$137.45
$2.99
(0.0%)
52 Week High:$165.15
52 Week Low:$106.51
05/01/20264:00 PM
Quotes delayed at least 15 minutes

Investoreninformationen

Geschäftsbericht 2023

Sehen Sie sich unseren Fortschritt und unsere Leistungen im Jahr 2023 im Detail an. Wir haben unsere Finanzziele übertroffen, unsere Dividende im 67. Jahr in Folge erhöht sowie ein stärker wachsendes, einheitlicheres Automatisierungsportfolio aufgebaut. Und dies sind nur einige unserer Erfolge. Damit sind wir gut aufgestellt, um diesen Kurs weiter zu verfolgen und eine beschleunigte Wertschöpfung für unsere Aktionäre voranzutreiben.

Emerson entwickelt und liefert Technologien, Software und Dienstleistungen, um mehr Nachhaltigkeit, Effizienz und Sicherheit in wichtigen Branchen zu ermöglichen.

Umgebungsbedingungen

Strategien für ökologische Nachhaltigkeit haben für Emerson und Fertigungsunternehmen auf der ganzen Welt höchste Priorität. Emerson unterstützt Partner dabei, Fortschritte zu erzielen.Die Stärkung eines umweltbewussteren Planeten ist fest in der Absichtserklärung unseres Unternehmens verwurzelt: Wir treiben Innovationen voran, die unsere Welt gesünder, sicherer, intelligenter und nachhaltiger machen.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Umgebungsbedingungen
Mann steht mit einem Tablet vor Windrädern

Soziales

Wir konzentrieren uns auf den Aufbau einer Kultur, die es Mitarbeitern ermöglicht, jeden Tag ihr wahres Ich zur Arbeit zu bringen. Investitionen in Menschen sind der Schlüssel zum Erfolg von Emerson auf der ganzen Welt.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Soziales
Soziale Verantwortung

Governance

Wir ergreifen die notwendigen Schritte, um sicherzustellen, dass unser Unternehmen verantwortungsbewusst handelt – in Übereinstimmung mit dem Zweck von Emerson.

Hier erfahren Sie mehr ...
Klicken Sie hier, um mit dem Lesen fortzufahren. Governance
Unternehmensführungs- und Rechenschaftspflicht
Bild einer Stadtlandschaft mit Lichtstreifen und Bewegung

Erneuerbar trifft auf zuverlässig: So ermöglicht eine intelligentere Software eine sauberere Stromversorgung

Wir bieten unseren Kunden die Lösungen, die sie für die Erzeugung erneuerbarer, zuverlässiger Energie benötigen, damit sie ihre Nachhaltigkeits- und Geschäftsziele erreichen können. 

Erfahren Sie mehr
Bitte aktivieren Sie JavaScript für diese Webseite.