No image available
No image available
Your request is being processed.
Rosemount-K-0085 Pipe Clamp Sensor and 3144S Transmitter

Rosemount™ 0085 Pipe Clamp Sensor and 3144S Temperature Transmitter

Specifications

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Pipe Clamp Materials
ASTM 316 SST (1.4401), ASTM 304 SST (1.4301), Duplex F51 (1.4462), Carbon steel (1.0037)
Lead Wires
PTFE insulated, silver-coated copper wire
Insulation Resistance
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 3144S Temperature Transmitter
Input
Dual and single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
4-20 mA/HART® protocol
Housing
Dual-compartment field mount
Display/Interface
Large Graphical Backlit LCD display with Quick Service Buttons, multiple lines and percent range graph
Accuracy
± 0.05 °C reference accuracy
Stability
± 0.25 °C for 20 years (Ultra Performance), or 10 years (Classic Performance)
Diagnostics
Basic diagnostics, Loop Integrity, RTD Measurement Protection, Hot Backup™ capability, Sensor Drift Alert, Thermocouple Degradation, Configurable Process Alerts
Calibration Options
Transmitter-Sensor Matching (Callendar-Van Dusen constants)
Certifications/Approvals
SIL2 certified and SIL3 capable to IEC 61508 by an independent 3rd party, hazardous location, marine type, see Quick Start Guide for complete list of certifications

Features

Rosemount™ 0085 Pipe Clamp Temperature Sensor
  • Sensor covers wide range of temperatures -58 to 572 °F (-50 to 300 °C) to meet application demands
  • Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
  • Wide variety of clamp styles, sizes, and materials allows for installation anywhere and provides application flexibility
  • Easy installation that does not require cutting or welding of the pipe
  • Platinum RTD temperature sensors designed with silver tip for improved response time
  • Withstands applications with high velocities, heavy liquids or particulates for durability and stability
  • Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
  • Spring-loaded sensor ensures best surface contact for enhanced performance
Rosemount™ 3144S Temperature Transmitter
  • Industry-leading accuracy and reliability for best performance in critical control and safety applications 
  • 20-year long-term stability extends calibration intervals to reduce trips to the field 
  • 20-year limited warranty provides assurance and peace of mind that comes with purchasing a Rosemount product
  • ReadyConnect™ Technology provides plug-and-play sensor configuration to help you save time and eliminate errors
  • Rosemount X-well Technology measures temperatures up to 650°C (1202°F) without a process penetration for reduced design, installation and maintenance costs
  • RTD Measurement Protection converts your configuration from a 4-wire to a 3-wire configuration if a wire is broken or damaged, helping to avoid loss of measurement and downtime
  • Bluetooth® Connectivity helps you work easier, safer, and more efficiently with simplified operator rounds, a consistent application experience across Emerson devices, and by avoiding the need for a hot work permit
  • Loop Integrity diagnostic continuously monitors the health of the entire electrical loop to detect potential failures before they happen
  • Hot Backup™ capability and Sensor Drift Alert utilizing dual sensors ensure measurement integrity
  • Thermocouple Degradation diagnostic monitors thermocouple health to detect degradation before failure
  • Guided Proof Testing provides an easy, step-by-step process to help ensure you are operating safely and properly
  • Dual-compartment housing provides superior protection in harsh environments 

Documents & Drawings

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Rosemount™ 3144S Temperature Transmitter