AVENTICS-R412026465

AVENTICS™ Sealing kit R412026465

Product Description

AV05-BP 1,3,5,X,R 5 SETS

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Type
5x Sealing kit: Connections "1" , "3", "5", "X" and "R"
Scope of delivery
5 Piece
Sealing material
Nitrile butadiene rubber