Valve Controllers & Positioners
Get accurate and predictive valve condition insights with valve controllers, monitoring tools and diagnostic software
Increase valve reliability, performance, and productivity with consistent and predictable valve assembly insights. Trust our valve controllers and positioners for optimal asset performance.
Over 3 Million Fisher Digital Valve Controllers Sold
DIGITAL VALVE CONTROLLER
Offers Advice at the Device™ technology with real-time analytics for valve health diagnostics and prescriptive corrective actions.
DIGITAL PROCESS CONTROLLER
Reliably upgrades performance, safety and compliance by making more data available to operators.
DIGITAL POSITION TRANSMITTER
Offers advantages over limit switches, including improved reliability, diagnostics, and SIL 2 capabilities.
FAQs
A control valve positioner is typically pneumatic or analog I/P and is used when a valve requires throttling action. It delivers pressurized air to the valve actuator so that the position of the valve stem or shaft corresponds to the set point from the control system.
While a control valve positioner serves a single purpose, which is to maintain a valve at its intended control position, digital valve controllers, through their digital design, provide much more. A digital valve controller is a microprocessor-based instrument that is compatible with a variety of communication protocols, including HART, FOUNDATION fieldbus, and PROFIBUS. The microprocessor enables diagnostics and two-way communication to simplify setup and troubleshooting.
Emerson has a host of new innovative solutions that are transforming the way valves installed in industrial applications interact with end users worldwide. These solutions are grouped into the four main areas.