Crosby-P-H-Series

Crosby H Series Direct Spring Safety Valves

Product Description

Direct spring safety valves that provide comprehensive overpressure protection for ASME Boiler and Pressure Vessel Code Section I, and Section VIII steam safety applications

Features

  • ASME/NB certified capacities for steam.
  • Set and tested on steam.
  • Full nozzle flanged option.
  • Restricted lift for customized capacity.
  • Long service life.
  • Low maintenance.
  • Two ring set pressure and blowdown control.
  • ISOFLEX seat tightness up to 93%. For seat tightness greater than 93% consult factory.

Specifications

Style
Relief Valves

Documents & Drawings