AVENTICS-R412014757

AVENTICS™ Mounting clip, Series AS1-MBR-...-W03 R412014757

kr58.38
QuickShip QuickShip
QTY:

Product Description

AS1-MBR-X000-W03

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.025 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber