AVENTICS-R412015167

AVENTICS™ Separator R412015167

€4.84
QuickShip QuickShip
QTY:

Product Description

CD01-NW4 R-P-S

Specifications

Type
Separator for connections 1, 3, 5
Standards
ISO 15407-1
Version
26 mm
Accessory type
type B
Weight
0.003 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings