AVENTICS-R412010746

AVENTICS™ Blanking screw with O-ring, Series FPT R412010746

€7.06
QuickShip QuickShip
QTY:

Product Description

FPT-S-RBA-G012

Specifications

Compressed air connection type
External thread
Port G
G 1/2
Type
FPT-S-RBA
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
25 piece
Material
brass, nickel-plated
Seal material
Nitrile butadiene rubber

Documents & Drawings