AVENTICS-0821305045

AVENTICS™ Flow valve, Series VCK 0821305045

€45.37
QuickShip QuickShip
QTY:

Product Description

VCK-G1/4

Specifications

Compressed air connection 1
G 1/4
Compressed air connection 2
G 1/4
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Min. suction volume for Pu = -0,3 bar
2.9 l/min
Min. suction volume for Pu = -0,6 bar
3.4 l/min
Max. flow rate during blow-off, Blow-off pressure: 5 bar
340 l/min
Weight
0.018 kg
Housing material
Aluminum