Kongsberg Maritime Interface

Product Description

The Kongsberg Maritime Interface allows you to connect AMS Device Manager to the Kongsberg Maritime control system for online connectivity to HART devices in offshore oil and gas applications. This connectivity delivers real-time predictive diagnostics to the onshore control room. Personnel gain access to powerful device information without visiting the platform, saving time and improving safety.

Features

  • Access diagnostic information from HART® devices connected to the Kongsberg AIM 8.3 system
  • Take advantage of configuration, calibration and documentation capabilities for devices in offshore oil and gas platforms
  • Use SNAP-ON™ applications to gain additional troubleshooting and configuration capabilities