ind-fb-rmt-flour_mill_obtained_complete_silo_inventory_knowledge_and_improved_delivery_scheduling-H008

Stybel achieves complete silo inventory knowledge using 3D Solids Scanners




RESULTS

  • Improved inventory management
  • Real time view of material build-up
  • Increased production efficiency
  • Improved delivery scheduling

APPLICATION

Volume measurement of grain, flour and solid additives.

CUSTOMER

Stybel, Israel

CHALLENGE

The Stybel group imports wheat and other grains for production of a wide range of milled products. The Stybel group operates five flour mills and two storage facilities throughout Israel, and in 2013 opened the largest flour mill in Israel, with the capacity to supply flour to 20% of the country’s population.

When planning the construction of the new mill, Stybel wanted to ensure efficient material supply and delivery throughout the entire production process. To do this, they required real time visibility to the amount of material in each bin. With solids, this is a measurement challenge for a number of reasons. The surface is uneven and changes as the silo is filled or emptied. It is often a dusty environment which can obstruct the measurement reading for many technologies. And lastly, some of the materials tend to build up and stick on walls which means that they occupy space but may not truly be available for production. All these parameters make it difficult to know how much material is in the bin and how much capacity is available for the addition of more material.

Not having good visibility to material supply can mean unexpected production loss due to lack of material, the risk of overfilling a silo due to inadequate capacity, and inefficiency in scheduling material deliveries.

O pomiarze ciał stałych

The 3D Solid Scanners were installed on all the solid material silos in the mill.


SOLUTION

The new facility required inventory tracking abilities on all silos to support production control. After investigating the solids level solutions available on the market, Stybel selected the Rosemount 3D Solids Scanner as the inventory tracking solution for all 90 silos in the mill because the scanners proved to be reliable measurements for the dusty conditions and they could provide the desired data for the plant.

The 3D Solids Scanner allowed Stybel to have complete visibility to their solids materials inventory throughout the plant; from raw material supply, to processing and finished goods. It provided graphical detail of the exact material volume of each vessel as well as the numerical details for volume and level. It also showed them where material was building up on walls without needing to do a manual inspection. The scanners' data was integrated into a SCADA system allowing Stybel to use the information from the 3D Solids Scanners to manage inventory throughout the plant, from ordering raw materials, through tracking inventory in process to planning the shipping schedule.


Siłowniki
Produkty – zaawansowane oprogramowanie przemysłowe
Zarządzanie wydajnością zasobów
Produkty – oprogramowanie do automatyzacji
Systemy sterowania i zabezpieczeń
Oświetlenie przemysłowe i komercyjne
Automatyka przemysłowa i fabryczna
Urządzenia pomiarowe
Oprogramowanie do zarządzenia operacjami produktów
Narzędzia dla profesjonalistów
Regulatory
Oświetlenie przemysłowe i komercyjne
Zawory
Spawanie, montaż i czyszczenie

Poznaj firmę Emerson

Działaj odważnie

Dzięki większemu naciskowi na inkluzywność i motywowanie do działania kultura firmy Emerson jest wzorem dla innych, a firma dysponuje wyjątkowym portfolio oprogramowania i pomaga klientom w odkrywaniu nowych technologii automatyzacji.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Działaj odważnie
DJ grający przed zatłoczonym domem, zza którego biją promienie światła

Oferty pracy

Let's think differently. W firmie Emerson dołączysz do utalentowanego, oddanego zespołu zmotywowanych profesjonalistów, których łączy wspólna pasja do postępu i doskonałości. Sprawdź nasze aktualne oferty. Ruszajmy razem.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Oferty pracy
Zatłoczona sala konferencyjna i korytarz w biurze

Inwestorzy

NYSE: EMR
$141.31
$0.22
(0.0%)
52 Week High:$165.15
52 Week Low:$112.00
05/08/20264:01 PM
Quotes delayed at least 15 minutes

Informacje dla inwestorów

Raport roczny za 2023 r.

Zobacz szczegóły na temat naszych postępów i wyników w 2023 roku. Przekroczyliśmy nasze cele finansowe, odnotowując 67. rok wypłaty zwiększonych dywidend z rzędu, a niezależnie od innych osiągnięć zbudowaliśmy bardziej spójną ofertę automatyki charakteryzującą się wyższym wzrostem. Jesteśmy dobrze przygotowani do realizacji i przyspieszenia tworzenia wartości dla naszych akcjonariuszy, teraz i w przyszłości.

Firma Emerson opracowuje i dostarcza technologie, oprogramowanie i usługi, które mają zapewnić bardziej zrównoważony rozwój, efektywność i bezpieczeństwo w kluczowych branżach.

Środowisko

Strategie zrównoważonego rozwoju środowiskowego są istotnym priorytetem dla producentów przemysłowych na całym świecie. Firma Emerson pomaga rozwijać się partnerom. Odpowiedzialność za środowisko naturalne i planetę jest jednym z celów naszej firmy: napędzamy innowacje, które sprawiają, że świat jest zdrowszy, bezpieczniejszy, inteligentniejszy i bardziej zrównoważony.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Środowisko
Człowiek stojący na tle wiatraków, korzystający z tabletu

Społeczność

Koncentrujemy się na budowaniu kultury, która umożliwia pracownikom bycie sobą podczas codziennej pracy. Inwestowanie w pracowników jest kluczem do sukcesu firmy Emerson na całym świecie.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Społeczność
Społeczna odpowiedzialność

Zarządzanie

Podejmujemy niezbędne kroki, aby zagwarantować, że nasza firma działa odpowiedzialnie i zgodnie z celem Emerson.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Zarządzanie
Zarządzanie i odpowiedzialność
Obraz krajobrazu miasta z lekkimi smugami i poruszeniami

Odnawialne oraz niezawodne: jak inteligentniejsze oprogramowanie zapewnia czystszą energię

Zapewniamy rozwiązania potrzebne naszym klientom do generowania niezawodnej energii ze źródeł odnawialnych i osiągania własnych celów związanych ze zrównoważonym rozwojem oraz działalnością biznesową.

Więcej informacji
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.