Zakład osiąga niezawodną regulację poziomu walczaka

Power Plant Achieves Reliable Boiler Drum Level Control with Rosemount™ Guided Wave Radar



RESULTS

  • Reduced maintenance with no calibration required
  • Increased accuracy with more rapid drum level readings
  • Elimination of unwarranted trips due to cold ambient conditions


APPLICATION

Boiler drum level control at a combined cycle power plant.

CUSTOMER

NA natural gas combined cycle gas plant located in USA with a capacity of over 900 MW

CHALLENGE

During the winter months, sub-freezing temperatures are common in this region which creates challenges for the company’s drum level measurement instrumentation.

The primary level measurement on the boiler drums were differential pressure transmitters with impulse tubing (wet legs). During winter months frozen wet legs caused errors in the indicated drum levels resulting in unit trips. To alleviate the problem, the impulse tubes were insulated and heat traced but the impulse tubes continued to freeze.


prod-rmt-power_plant_achieved_reliable_boiler_drum_level_control-C038

Illustration showing how Dynamic Vapor Compensation works.


SOLUTION

As a result, the gas site systems engineer decided to investigate alternative technologies to improve the reliability of the boiler drum level instrumentation. With support from Emerson™ experts, they installed Rosemount 5300 Guided Wave Radar with Dynamic Vapor Compensation (DVC) along with a Rosemount 9901 bypass chamber.

With process design conditions exceeding 2300 psi and 650° F, the Rosemount 5300 with DVC provided fully compensated level measurements, independent of pressure and temperature, resulting in accurate and reliable level readings during all start-up and shutdown conditions, regardless of the weather.

INDUSTRY

The plant used a two out of three voting system with three redundant radar installations. Since installation, the Rosemount 5300 with Dynamic Vapor Compensation has proved to be very reliable. The radar levels cannot deviate from each other by more than 2.5" (6.35cm) without causing the boiler to trip. Since installation, they have all tracked reliably and within the manufacturer’s specification.

Emerson technicians performed on-site startup of the radars and provided formal training for the site operators to ensure confidence in the new product.


Siłowniki
Produkty – zaawansowane oprogramowanie przemysłowe
Zarządzanie wydajnością zasobów
Produkty – oprogramowanie do automatyzacji
Systemy sterowania i zabezpieczeń
Oświetlenie przemysłowe i komercyjne
Automatyka przemysłowa i fabryczna
Urządzenia pomiarowe
Oprogramowanie do zarządzenia operacjami produktów
Narzędzia dla profesjonalistów
Regulatory
Oświetlenie przemysłowe i komercyjne
Zawory
Spawanie, montaż i czyszczenie

Poznaj firmę Emerson

Działaj odważnie

Dzięki większemu naciskowi na inkluzywność i motywowanie do działania kultura firmy Emerson jest wzorem dla innych, a firma dysponuje wyjątkowym portfolio oprogramowania i pomaga klientom w odkrywaniu nowych technologii automatyzacji.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Działaj odważnie
DJ grający przed zatłoczonym domem, zza którego biją promienie światła

Oferty pracy

Let's think differently. W firmie Emerson dołączysz do utalentowanego, oddanego zespołu zmotywowanych profesjonalistów, których łączy wspólna pasja do postępu i doskonałości. Sprawdź nasze aktualne oferty. Ruszajmy razem.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Oferty pracy
Zatłoczona sala konferencyjna i korytarz w biurze

Inwestorzy

NYSE: EMR
$120.61
$0.36
(0.0%)
52 Week High:$134.85
52 Week Low:$90.06
05/16/20254:00 PM
Quotes delayed at least 15 minutes

Informacje dla inwestorów

Raport roczny za 2023 r.

Zobacz szczegóły na temat naszych postępów i wyników w 2023 roku. Przekroczyliśmy nasze cele finansowe, odnotowując 67. rok wypłaty zwiększonych dywidend z rzędu, a niezależnie od innych osiągnięć zbudowaliśmy bardziej spójną ofertę automatyki charakteryzującą się wyższym wzrostem. Jesteśmy dobrze przygotowani do realizacji i przyspieszenia tworzenia wartości dla naszych akcjonariuszy, teraz i w przyszłości.

Firma Emerson opracowuje i dostarcza technologie, oprogramowanie i usługi, które mają zapewnić bardziej zrównoważony rozwój, efektywność i bezpieczeństwo w kluczowych branżach.

Środowisko

Strategie zrównoważonego rozwoju środowiskowego są istotnym priorytetem dla producentów przemysłowych na całym świecie. Firma Emerson pomaga rozwijać się partnerom. Odpowiedzialność za środowisko naturalne i planetę jest jednym z celów naszej firmy: napędzamy innowacje, które sprawiają, że świat jest zdrowszy, bezpieczniejszy, inteligentniejszy i bardziej zrównoważony.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Środowisko
Człowiek stojący na tle wiatraków, korzystający z tabletu

Społeczność

Koncentrujemy się na budowaniu kultury, która umożliwia pracownikom bycie sobą podczas codziennej pracy. Inwestowanie w pracowników jest kluczem do sukcesu firmy Emerson na całym świecie.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Społeczność
Społeczna odpowiedzialność

Zarządzanie

Podejmujemy niezbędne kroki, aby zagwarantować, że nasza firma działa odpowiedzialnie i zgodnie z celem Emerson.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Zarządzanie
Zarządzanie i odpowiedzialność
Obraz krajobrazu miasta z lekkimi smugami i poruszeniami

Odnawialne oraz niezawodne: jak inteligentniejsze oprogramowanie zapewnia czystszą energię

Zapewniamy rozwiązania potrzebne naszym klientom do generowania niezawodnej energii ze źródeł odnawialnych i osiągania własnych celów związanych ze zrównoważonym rozwojem oraz działalnością biznesową.

Więcej informacji
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.