Next Gen Photo
Next Gen Flow Computers

Bringing new technology and significant enhancements to the oil & gas industry

Emerson’s new flow computer family provides a new solution to flow metering and flow computing where challenges with power, safety and measurement accuracy are addressed, delivering a more convenient approach to remote oil and gas production sites.

The entire family of flow computers provides API compliant gas measurement for single or dual meter runs. Extensive alarming, reporting, and event log capabilities provide operators with the required data to ensure optimal measurement certainty and production efficiency.


FB1100 & FB1200

The FB1100 and FB1200 serve the explosion-proof environment with an ultra-compact design including integral sensor, battery, and I/O options, providing high integrity fiscal metering with many different flow meter technologies.


FB2100 & FB2200

The FB2100 and FB2200 models are packaged for C1D2 hazardous area locations and provide additional I/O capacity and capability along with a packaged enclosure designed to minimize installation time.

New Innovative Features include:

  • MobileSCADA - enhances personnel safety by allowing a technician to use their laptop or tablet from within the comfort of their vehicle and avoid hazardous areas. This is a feature where the flow computer will host its own secured Wi-Fi network. Once the secured connection is made, the technician can then easily download metering reports and make operational changes to the configuration of the flow computer, provided they have the required security credentials. This improves s operational efficiency by allowing the technician to access data faster.
  • Interactive Display - allows the field technician to securely log in and not only view the data, they can also make operational or configuration changes to the flow computer. Through the unique design of the interactive display, the “buttons” are used to navigate the user friendly menus while maintaining the full hazardous area approval. This innovative solution will allow the field technician to make changes without compromising safety. 
  • Simplified Configuration - FBxConnect, Emerson’s next generation configuration tool simplifies the process with user-friendly wizards and “fill in the blanks” configuration. This includes software to support required calibration or orifice plate changes while maintaining flow calculations.

The new flow computers also come with the latest Rosemount™ multivariable measurement sensor technology, providing high accuracy differential pressure and static pressure measurement with long term stability to help improve production efficiency.


Emerson’s next generation of Flow Computers will have more information available soon.

Siłowniki
Produkty – zaawansowane oprogramowanie przemysłowe
Zarządzanie wydajnością zasobów
Produkty – oprogramowanie do automatyzacji
Systemy sterowania i zabezpieczeń
Oświetlenie przemysłowe i komercyjne
Automatyka przemysłowa i fabryczna
Urządzenia pomiarowe
Oprogramowanie do zarządzenia operacjami produktów
Narzędzia dla profesjonalistów
Regulatory
Oświetlenie przemysłowe i komercyjne
Zawory
Spawanie, montaż i czyszczenie

Poznaj firmę Emerson

Działaj odważnie

Dzięki większemu naciskowi na inkluzywność i motywowanie do działania kultura firmy Emerson jest wzorem dla innych, a firma dysponuje wyjątkowym portfolio oprogramowania i pomaga klientom w odkrywaniu nowych technologii automatyzacji.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Działaj odważnie
DJ grający przed zatłoczonym domem, zza którego biją promienie światła

Oferty pracy

Let's think differently. W firmie Emerson dołączysz do utalentowanego, oddanego zespołu zmotywowanych profesjonalistów, których łączy wspólna pasja do postępu i doskonałości. Sprawdź nasze aktualne oferty. Ruszajmy razem.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Oferty pracy
Zatłoczona sala konferencyjna i korytarz w biurze

Inwestorzy

NYSE: EMR
$142.44
$0.33
(0.0%)
52 Week High:$165.15
52 Week Low:$100.69
04/23/20264:00 PM
Quotes delayed at least 15 minutes

Informacje dla inwestorów

Raport roczny za 2023 r.

Zobacz szczegóły na temat naszych postępów i wyników w 2023 roku. Przekroczyliśmy nasze cele finansowe, odnotowując 67. rok wypłaty zwiększonych dywidend z rzędu, a niezależnie od innych osiągnięć zbudowaliśmy bardziej spójną ofertę automatyki charakteryzującą się wyższym wzrostem. Jesteśmy dobrze przygotowani do realizacji i przyspieszenia tworzenia wartości dla naszych akcjonariuszy, teraz i w przyszłości.

Firma Emerson opracowuje i dostarcza technologie, oprogramowanie i usługi, które mają zapewnić bardziej zrównoważony rozwój, efektywność i bezpieczeństwo w kluczowych branżach.

Środowisko

Strategie zrównoważonego rozwoju środowiskowego są istotnym priorytetem dla producentów przemysłowych na całym świecie. Firma Emerson pomaga rozwijać się partnerom. Odpowiedzialność za środowisko naturalne i planetę jest jednym z celów naszej firmy: napędzamy innowacje, które sprawiają, że świat jest zdrowszy, bezpieczniejszy, inteligentniejszy i bardziej zrównoważony.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Środowisko
Człowiek stojący na tle wiatraków, korzystający z tabletu

Społeczność

Koncentrujemy się na budowaniu kultury, która umożliwia pracownikom bycie sobą podczas codziennej pracy. Inwestowanie w pracowników jest kluczem do sukcesu firmy Emerson na całym świecie.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Społeczność
Społeczna odpowiedzialność

Zarządzanie

Podejmujemy niezbędne kroki, aby zagwarantować, że nasza firma działa odpowiedzialnie i zgodnie z celem Emerson.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Zarządzanie
Zarządzanie i odpowiedzialność
Obraz krajobrazu miasta z lekkimi smugami i poruszeniami

Odnawialne oraz niezawodne: jak inteligentniejsze oprogramowanie zapewnia czystszą energię

Zapewniamy rozwiązania potrzebne naszym klientom do generowania niezawodnej energii ze źródeł odnawialnych i osiągania własnych celów związanych ze zrównoważonym rozwojem oraz działalnością biznesową.

Więcej informacji
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.