Piping and emergency solenoid valve in outdoor industrial application

Solenoid Valves

The world’s largest selection of solenoid valves, designed for the most challenging fluid control applications

What is a Solenoid Valve?

A solenoid valve is a type of valve that is controlled by an electric current. A coil of wire, also called an electromagnet, is energized to create a magnetic field that moves a plunger. This movement opens or closes the valve, allowing or shutting off the flow of liquids or gases through it.  

Whether your application requires directional control, proportional or miniature valve technology, Emerson provides the industry standard for reliability, adaptability, and energy efficiency.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie What is a Solenoid Valve?

Media & Case Studies

Our electronically advanced solenoid valves work better, longer and in more hazardous environments.

Resources

Rozwiązania w zakresie automatyki

Emerson Introduces Industry’s First Complete SIL 3-Certified Valve Assemblies

Fisher Digital Isolation solutions are SIL-certified as full assemblies by exida and can improve critical performance specifications in safety instrumented systems by up to 50%.

Rozwiązania w zakresie automatyki

News Brief: Emerson Introduces Industry’s First Complete SIL 3-Certified Valve Assemblies

Fisher Digital Isolation solutions are SIL-certified as full assemblies by exida and can improve critical performance specifications in safety instrumented systems by up to 50%.

Rozwiązania w zakresie automatyki

News Brief: New Position Transmitter Provides Superior Performance in Critical Isolation Valve Applications

Fisher FIELDVUE 4400 valve position transmitter offers advantages over limit switches, including improved reliability, diagnostics, and SIL 2 capabilities
Background Image - Pixelated World Map

FAQs

What are the different types of control valves?
What is control valve pressure drop?
Przeczytaj więcej
Kliknij, aby kontynuować czytanie FAQs
Restaurant kitchen assembly with steamers and ovens in steel

Flawless Performance with a Side of Safety Compliance

A cooking equipment manufacturer struggled with poor performance and regulatory issues due to poor solenoid valve performance. Learn about Emerson’s solution here.

Case Study
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.